JAJSGA8F september 2018 – february 2023 TPS1663
PRODUCTION DATA
The devices feature an open drain Power Good (PGOOD) indicator output. PGOOD can be used for enable-disable control of the downstream loads like DC/DC converters. PGOOD goes high when the internal FET’s gate is enhanced. PGOOD goes low when the internal FET turns OFF during a fault event or when SHDN is pulled low. There is a deglitch of 11.5 msec (typical), tPGOODR, at the rising edge and 10 msec (typical), tPGOODF, on falling edge. PGOOD is a rated for 60 V and can be pulled to IN or OUT through a resistor.