SLVSE16C May 2019 – January 2020 TPS1HB08-Q1
PRODUCTION DATA.
The TPS1HB08-Q1 is designed to operate in the automotive environment. The protection mechanisms allow the device to be robust against many system-level events such as load dump, reverse battery, short-to-ground, and more.
There are two protection features which, if triggered, will cause the switch to automatically disable:
When any of these protections are triggered, the device will enter the FAULT state. In the FAULT state, the fault indication will be available on the SNS pin (see the Diagnostic Mechanisms section of the data sheet for more details). For version F of the device, the fault will also be indicated on the FLT pin.
The switch is no longer held off and the fault indication is reset when all of the below conditions are met: