JAJSHH4B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Turnon delay time (from Active) | VBB = 13.5 V, RL ≤ 4 Ω, 50% EN rising to 10% VOUT rising | 20 | 60 | 100 | µs |
tDF | Turnoff delay time | VBB = 13.5 V, RL ≤ 4 Ω, 50% EN falling to 90% VOUT Falling | 20 | 60 | 100 | µs |
SRR | VOUT rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT, RL ≤ 4 Ω | 0.1 | 0.4 | 0.7 | V/µs |
SRF | VOUT falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT, RL ≤ 4 Ω | 0.1 | 0.4 | 0.7 | V/µs |
tON | Turnon time (active) | VBB = 13.5 V, RL ≤ 4 Ω, 50% EN rising to 80% VOUT rising | 39 | 94 | 235 | µs |
tOFF | Turnoff time | VBB = 13.5 V, RL ≤ 4 Ω | 39 | 94 | 235 | µs |
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse, VS = 13.5 V, RL = 4 Ω | –25 | 0 | 25 | % |
tON - tOFF | Turnon and turnoff matching | 200-us enable pulse | –85 | 0 | 85 | µs |
EON | Switching energy losses during turnon | VBB = 13.5 V, RL ≤ 4 Ω | 0.7 | mJ | ||
EOFF | Switching energy losses during turnoff | VBB = 13.5 V, RL ≤ 4 Ω | 0.7 | mJ |