The thermal protection behavior can be split up
into three categories of events that can happen. #SLVSCM28434 shows each of these categories.
Relative thermal shutdown: The device is
enabled into an overcurrent event. The DIAG_EN pin is high so that diagnostics
can be monitored on SNS and FLT (however, DIAG_EN being high is not necessary
for all protection features to function). The output current rises up to the
IILIM level and the FLT goes low while the SNS goes to
VSNSFH. With this large amount of current going through, the
junction temperature of the FET increases rapidly with respect to the controller
temperature. When the power FET temperature rises TREL amount above
the controller junction temperature ΔT = TFET – TCON >
TREL, the device shuts down. The faults are continually shown on
SNS and FLT and the part waits for the tRETRY timer to expire. When
tRETRY timer expires, because the LATCH pin is low and EN is
still high, the device comes back on into this IILIM condition.
Absolute thermal shutdown: The device is
still enabled in an overcurrent event with DIAG_EN high and LATCH still low.
However, in this case the junction temperature rises up and hits an absolute
reference temperature, TABS, and then shuts down. The device does not
recover until both TJ < TABS – Thys and the
tRETRY timer has expired.
Latch-off mode: The device is enabled into
an overcurrent event. The DIAG_EN pin is high so that diagnostics can be
monitored on SNS and FLT. The output current rises up to the IILIM
level and the FLT goes low while the SNS goes to VSNSFH. If the part
shuts down due to a thermal fault, either relative thermal shutdown or absolute
thermal shutdown, the device does not enable the channel until either the LATCH
pin OR the EN pin is toggled.