JAJSJN2D November 2007 – October 2020 TPS2041B-Q1 , TPS2042B-Q1 , TPS2051B-Q1
PRODUCTION DATA
The TPS20xxB-Q1 devices are current-limited, power-distribution switches providing 0.5-A continuous-load current. These devices incorporate 105-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. A gate driver is provided by an internal charge pump designed to minimize current surges during switching. The charge pump requires no external components and allows operation supplies as low as 2.7 V.