JAJSJN2D November 2007 – October 2020 TPS2041B-Q1 , TPS2042B-Q1 , TPS2051B-Q1
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-50D0A252-C187-4D1B-98B8-D80DABCF4C02/SLVS7821140 as the input parameters.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output1 voltage | 5 V |
Output2 voltage | 5 V |
Output1 current | 0.5 A |
Output2 current | 0.5 A |