JAJSJN2D November 2007 – October 2020 TPS2041B-Q1 , TPS2042B-Q1 , TPS2051B-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
POWER SWITCH | ||||||||
rDS(ON) | Static drain-source on-state resistance, 5‑V or 3.3-V operation | VI(IN) = 5 V or 3.3 V, IO = 0.5 A | –40°C ≤ TJ ≤ 125°C | 105 | 160 | mΩ | ||
Static drain-source on-state resistance, 2.7-V operation(2) | VI(IN) = 2.7 V, IO = 0.5 A | –40°C ≤ TJ ≤ 125°C | 110 | 175 | ||||
tr | Rise time, output(2) | VI(IN) = 5.5 V | CL = 1 µF, RL = 10 Ω | TJ = 25°C | 0.6 | 1.5 | ms | |
VI(IN) = 2.7 V | 0.4 | 1 | ||||||
tf | Fall time, output(2) | VI(IN) = 5.5 V | CL = 1 µF, RL = 10 Ω | TJ = 25°C | 0.05 | 0.5 | ms | |
VI(IN) = 2.7 V | 0.05 | 0.5 | ||||||
ENABLE INPUT ( EN, ENx) | ||||||||
VIH | High-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 2 | V | ||||
VIL | Low-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 0.8 | |||||
II | Input current | VI( ENx) = 0 V or 5.5 V | –0.5 | 0.5 | µA | |||
ton | Turnon time(2) | CL = 100 µF, RL = 10 Ω | 3 | ms | ||||
toff | Turnoff time(2) | CL = 100 µF, RL = 10 Ω | 10 | |||||
CURRENT LIMIT | ||||||||
IOS | Short-circuit output current | VI(IN) = 5 V, OUT connected to GND, device enabled into short-circuit | TJ = 25°C | 0.65 | 1 | 1.25 | A | |
–40°C ≤ TJ ≤ 125°C | 0.6 | 1 | 1.3 | |||||
SUPPLY CURRENT (TPS2041B-Q1, TPS2051B-Q1) | ||||||||
Supply current, low-level output | No load on OUT, VI( EN) = 5.5 V or VI(EN) = 0 V | TJ = 25°C | 0.5 | 1 | µA | |||
–40°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI( EN) = 0 V or VI(EN) = 5.5 V | TJ = 25°C | 43 | 60 | µA | |||
–40°C ≤ TJ ≤ 125°C | 43 | 70 | ||||||
Leakage current | OUT connected to ground, VI( EN) = 5.5 V or VI(EN) = 0 V | –40°C ≤ TJ ≤ 125°C | 1 | µA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground(2) | TJ = 25°C | 0 | µA | ||||
SUPPLY CURRENT (TPS2042B-Q1) | ||||||||
Supply current, low-level output | No load on OUT, VI( ENx) = 5.5 V | TJ = 25°C | 0.5 | 1 | µA | |||
–40°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI( ENx) = 0 V | TJ = 25°C | 50 | 70 | µA | |||
–40°C ≤ TJ ≤ 125°C | 50 | 90 | ||||||
Leakage current | OUT connected to ground, VI( ENx) = 5.5 V | –40°C ≤ TJ ≤ 125°C | 1 | µA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground(2) | TJ = 25°C | 0.2 | µA | ||||
UNDERVOLTAGE LOCKOUT | ||||||||
Low-level input voltage, IN, INx | 2 | 2.5 | V | |||||
Hysteresis, IN, INx | TJ = 25°C | 75 | mV | |||||
OVERCURRENT ( OC, OCx) | ||||||||
Output low voltage, VOL( OCx) | IO( OCx) = 5 mA | 0.4 | V | |||||
OFF-state current(2) | VO( OCx) = 5 V or 3.3 V | 1 | µA | |||||
OC deglitch(2) | OCx assertion or deassertion | 4 | 8 | 15 | ms | |||
THERMAL SHUTDOWN(3) | ||||||||
Thermal shutdown threshold(2) | 135 | °C | ||||||
Recovery from thermal shutdown(2) | 125 | °C | ||||||
Hysteresis(2) | 10 | °C |