JAJSPX1G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
Each OCx open-drain output is asserted (active low) during an overcurrent or overtemperature condition on that channel. The output remains asserted until the fault condition is removed. The TPS206xA eliminates false OCx reporting by using internal delay circuitry after entering or leaving an overcurrent condition. This "deglitch" time is approximately 8-ms and ensures that OCx is not accidentally asserted due to normal operation such as starting into a heavy capacitive load. Overtemperature conditions are not deglitched and assert and de-assert the OCx signal immediately.