JAJSPX1G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
The logic enable controls the power switch, bias for the charge pump, driver, and other circuits to reduce the supply current. The supply current is reduced to less than 5 μA when a logic high is present on ENx, or when a logic low is present on ENx. A logic low input on ENx or a logic high input on ENx enables the driver, control circuits, and power switch for that channel.