JAJSDY0F July 2017 – December 2021 TPS22916
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS22916BYFPR | DSBGA | YFP | 4 | 3000 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916BYFPT | DSBGA | YFP | 4 | 250 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CLYFPR | DSBGA | YFP | 4 | 3000 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CLYFPT | DSBGA | YFP | 4 | 250 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CNYFPR | DSBGA | YFP | 4 | 3000 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CNYFPT | DSBGA | YFP | 4 | 250 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CYFPR | DSBGA | YFP | 4 | 3000 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CYFPT | DSBGA | YFP | 4 | 250 | 180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916CNLYFPR |
DSBGA | YFP |
4 |
3000 |
180.0 |
8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
TPS22916BLYFPR |
DSBGA | YFP |
4 |
3000 |
180.0 | 8.4 | 0.86 | 0.86 | 0.59 | 4.0 | 8.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS22916BYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |
TPS22916BYFPT | DSBGA | YFP | 4 | 250 | 182.0 | 182.0 | 20.0 |
TPS22916CLYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |
TPS22916CLYFPT | DSBGA | YFP | 4 | 250 | 182.0 | 182.0 | 20.0 |
TPS22916CNYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |
TPS22916CNYFPT | DSBGA | YFP | 4 | 250 | 182.0 | 182.0 | 20.0 |
TPS22916CYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |
TPS22916CYFPT | DSBGA | YFP | 4 | 250 | 182.0 | 182.0 | 20.0 |
TPS22916CNLYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |
TPS22916BLYFPR | DSBGA | YFP | 4 | 3000 | 182.0 | 182.0 | 20.0 |