The TPS22918 is a single-channel load switch with configurable rise time and configurable quick output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of 2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.
The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.
The TPS22918 is available in a small, leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS22918 | SOT-23 (6) | 2.90 mm × 1.60 mm |
Changes from A Revision (March 2016) to B Revision
Changes from B Revision (June 2016) to C Revision
Changes from * Revision (February 2016) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Switch input. Place ceramic bypass capacitor(s) between this pin and GND. See the Detailed Description section for more information. |
2 | GND | — | Device ground. |
3 | ON | I | Active high switch control input. Do not leave floating. |
4 | CT | O | Switch slew rate control. Can be left floating. See the Feature Description section for more information. |
5 | QOD | O | Quick Output Discharge pin. This functionality can be enabled in one of three ways.
|
6 | VOUT | O | Switch output. |