The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.
The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.
The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
TPS2295x | WSON (10) | 2.00 mm x 2.00 mm |
WSON (10) | 2.00 mm x 3.00 mm |
Changes from C Revision (July 2015) to D Revision
Changes from B Revision (May 2015) to C Revision
Changes from A Revision (April 2015) to B Revision
Changes from * Revision (March 2015) to A Revision
Device | Quick Output Discharge | Reverse Current Blocking | Package (Pin) | Body Size | Pin Pitch |
---|---|---|---|---|---|
TPS22954 | Yes | No | DSQ (10) | 2.00 mm x 2.00 mm | 0.4 mm |
DQC (10) | 2.00 mm x 3.00 mm | 0.5 mm | |||
TPS22953 | No | Yes | DSQ (10) | 2.00 mm x 2.00 mm | 0.4 mm |
DQC (10) | 2.00 mm x 3.00 mm | 0.5 mm |
PIN(1) | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN | I | Switch input. Bypass this input with a ceramic capacitor to GND |
2 | |||
3 | BIAS | I | Bias pin and power supply to the device |
4 | EN | I | Active high switch enable/disable input. Also acts as the input UVLO pin. Use external resistor divider to adjust the UVLO level. Do not leave floating. |
5 | GND | — | Device ground |
6 | CT | O | VOUT slew rate control. Place ceramic cap from CT to GND to change the VOUT slew rate of the device and limit the inrush current. CT Capacitormust be rated to 25 V or higher |
7 | PG | O | Power good. This pin is open drain which will pull low when the voltage on EN and/or SNS is below their respective VIL level |
8 | SNS | I | Sense pin. Use external resistor divider to adjust the power good level. Do not leave floating |
9 | OUT | O | Switch output |
10 | |||
— | Thermal Pad | — | Exposed thermal pad. Tie to GND |