JAJSSH1 December 2023 TPS22996
PRODUCTION DATA
The TPS22996 includes a QOD feature. When the switch VONX is disabled, an internal discharge resistance is connected between VOUTX and GND to remove the remaining charge from the output. This resistance prevents the output from floating while the switch is disabled. For best results, it is recommended that the device gets disabled before VBIAS falls below the minimum recommended voltage.