JAJSSH1 December 2023 TPS22996
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN1,2 | Input voltage | –0.3 | 6 | V |
VOUT1,2 | Output voltage | –0.3 | 6 | V |
VON1,2 | ON pin voltage | –0.3 | 6 | V |
VBIAS | Bias voltage | –0.3 | 6 | V |
IMAX | Maximum continuous current per channel | 4 | A | |
IMAX,PLS | Maximum pulsed current switch per channel, pulse <300µs, 3% duty cycle | 5.5 | A | |
TJ | Junction temperature | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |