JAJSF18A December 2017 – January 2019 TPS23523
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVCC | Supply voltage (current into VCC <10 mA) | 0 | 20 | V | |
VSNS, VOV | Input voltage | 0 | 5.5 | V | |
VUVEN, VD, VSS | Input voltage | 0 | 18 | V | |
VNeg48 | Input voltage, through 100-Ω resistor | –0.2 | 150 | V | |
VGATE, VGATE2, VBGATE | Output voltage | 0 | VCC | V | |
VTMR, VPROG, VVREF | Output voltage | 0 | 5.5 | V | |
VPGb | Output voltage | 0 | 80 | V | |
CSS | Capacitance | 1 | 200 | nF | |
RSS | Resistance | 1 | 10 | kΩ | |
RD | Resistance | 120 | 2,000 | kΩ | |
RNEG48V | Resistance | 100 | 1 | kΩ |