JAJSF18A December 2017 – January 2019 TPS23523
PRODUCTION DATA.
The VDS threshold when the TPS23523 switches over from ICL1 to ICL2 (VD,SW) can be computed using Equation 1. For example, if a 15-V switch over is desired, RD should be set to 270 kΩ.