JAJSF18A December 2017 – January 2019 TPS23523
PRODUCTION DATA.
Before selecting RSNS, first compute the maximum load current. For this example the worst case load current happens at the minimum input voltage of 38 V. Thus the maximum current is 400 W/38 V = 10.5 A. To provide some margin, set the target current limit to 12 A and compute RSNS using equation below:
Use next available RSNS of 2 mΩ.