4 改訂履歴
Changes from A Revision (October 2017) to B Revision
- Changed Input voltage VNeg48A, VNeg48B MIN value from -1 V to -0.3 VGo
- Added Input voltage VNeg48A, VNeg48B through 1-kΩ resistorGo
Changes from * Revision (October 2017) to A Revision
- Changed V(D,CL_SW) MIN from 1.47 V to 1.46 V Go
- Changed V(D,CL_SW) MAX from 1.53 V to 1.54 VGo