JAJSK02 October 2020 TPS23731
PRODUCTION DATA
KEY FEATURES | TPS23730 | TPS23731 | TPS23734 |
---|---|---|---|
Class Range | 1-6 | 1-4 | 1-4 |
ACF Support | Yes | No | Yes |
SSFD | Yes | Yes | Yes |
Soft-stop | Yes | Yes | Yes |
Advanced Startup | Yes | Yes | Yes |
PSR (Flyback) | Yes | Yes | Yes |
Auto MPS | Yes | Yes | Yes |
PPD | Yes | No | No |
APD | Yes | Yes | Yes |
PoE allocated power and AUX power indicator(s) | TPH/TPL (parallel) or TPL (serial) | T2P, APDO | T2P, APDO |