The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2379 | HSOP (8) | 4.89 mm × 3.90 mm |
Changes from * Revision (March 2012) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | 1 | I | Connect to positive PoE input power rail. Bypass with 0.1 µF to VSS. |
DEN | 2 | I/O | Connect 24.9 kΩ to VDD for detection. Pull to VSS disable pass MOSFET. |
CLS | 3 | O | Connect resistor from CLS to VSS to program classification current. |
VSS | 4 | — | Connect to negative power rail derived from PoE source. |
RTN | 5 | O | Drain of PoE pass MOSFET. |
CDB | 6 | O | Opendrain converter disable output, active low, referenced to RTN. |
T2P | 7 | O | Active low indicates type 2 PSE connected. |
GATE | 8 | O | Auxiliary gate driver output. |
PowerPAD | — | — | The PowerPAD must be connected to VSS. A large fill area is required to assist in heat dissipation. |