JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
The design for the four port Auto Mode application is the same as for the two port design scaled up by two. In addition, the four port application does not require port reset so the RESET pin may be connected directly to VDD.
DESIGN PARAMETER | VALUE |
---|---|
Operating mode | Auto Mode |
Number/type of ports | Four type 2 ports |