JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
The design for the eight port Semi-Auto Mode application is the same as for the two port design scaled up by four. In addition, the eight port application does not require port reset so the RESET pin may be connected directly to VDD. Two TPS23861 devices are used in the eight port configuration and are managed by the I2C host device. The factory default I2C address for each TPS23861 is 0x20 when the A3 pin is low and 0x28 when the A3 pin is left open or tied to VDD.
DESIGN PARAMETER | VALUE |
---|---|
Operating mode | Semi-Auto Mode |
Number/type of ports | Eight type 2 ports |
Other requirements | Micro-controller managed |