JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
δIfault | Duty cycle of IPORT with current fault | 5.5% | 6.7% | |||
tOVLD | ICUT time limit | TICUT = 00, default as supplied | 50 | 70 | ms | |
TICUT = 01 | 25 | 35 | ms | |||
TICUT = 10 | 100 | 140 | ms | |||
TICUT = 11 | 200 | 280 | ms | |||
tLIM | ILIM time limit | POEPn = 0, default as supplied | 50 | 70 | ms | |
POEPn = 1, TLIM = 00 | 50 | 70 | ms | |||
POEPn = 1, TLIM = 01 | 28.4 | 30 | 34 | ms | ||
POEPn = 1, TLIM = 10 | 14.7 | 15.5 | 17 | ms | ||
POEPn = 1, TLIM = 11 | 9.025 | 11.5 | ms | |||
tSTART | Maximum current limit duration in port start-up | TSTART = 00, default as supplied | 50 | 70 | ms | |
TSTART = 01 | 25 | 35 | ms | |||
TSTART = 10 | 100 | 140 | ms | |||
tDET | Four-point detection duration | Time to complete a detection | 275 | 500 | ms | |
tDET_BOFF | Pause between detection attempts | VVPWR – VDRAINn > 2.5 V | 300 | 400 | 500 | ms |
VVPWR – VDRAINn < 2.5 V | 0 | 150 | ms | |||
tCLE | Classification duration | 1st and 2nd class event, Auto Mode, Semi-Auto Mode, from detection complete | 6.5 | 13 | ms | |
tpdc | Classification duration | 1-event physical layer class timing, Auto Mode and Semi-Auto Mode, from detection complete | 6.5 | 13 | ms | |
Manual mode, from beginning of classification | 6.5 | 14 | ms | |||
tME | Mark duration | 1st and 2nd mark event, from class 4 complete | 6 | 12 | ms | |
tp(on) | Port power-on delay | Manual mode, from port turn-on command to port turn on completed | 4 | ms | ||
ted | Fault delay timing. Delay before next attempt to power a port following power removal due to fault condition | ICUT , ILIM or start fault, Auto Mode, Semi-Auto Mode,
CLDN = 0X, default as supplied |
0.8 | 1 | 1.2 | s |
ICUT , ILIM or start fault, Auto Mode, Semi-Auto Mode,
CLDN = 10 |
1.6 | 2 | 2.4 | s | ||
ICUT , ILIM or start fault, Auto Mode, Semi-Auto Mode,
CLDN = 11 |
3.2 | 4 | 4.8 | s | ||
tMPDO | PD maintain power signature dropout time limit | TDIS = 00, default as supplied | 300 | 400 | ms | |
TDIS = 01 | 75 | 100 | ms | |||
TDIS = 10 | 150 | 200 | ms | |||
TDIS = 11 | 600 | 800 | ms | |||
tD_off_SHDWN | Gate turn-off time from SHTDWN input | From SHTDWN to VGATEn < 1 V, VSENn = 0 V | 1 | 5 | µs | |
tP_off_CMD | Gate turn-off time from port off command | From port off command to VGATEn < 1 V, VSENn = 0 V | 900 | µs | ||
tP_off_RST | Gate turn-off time with RESET pin | From RESET low to, VGATEn < 1 V, VSENn = 0 V | 1 | 5 | µs | |
tD_off_SEN | Gate turn-off time from SENn input | POEPn = 0,
VDRAINn = 1 V , from VSENn pulsed to 0.425 V |
0.9 | µs | ||
POEPn = 1,
VDRAINn = 1 V , from VSENn pulsed to 0.62 V |
0.9 | µs | ||||
tPOR | Device power-on-reset delay | 23 | ms | |||
tRESET | Reset time duration from RESET pin | 1 | 5 | µs |