JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 00h with 1 Data Byte, Read Only
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | SUPF | STRTF | IFAULT | CLASC | DETC | DISF | PGC | PEC |
RESET OR POR VALUE | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Active high, each bit corresponds to a particular event that occurred.
Each bit can be individually reset by doing a read at the corresponding event register address, or by setting bit 7 of Reset Register.
Any active bit of the Interrupt register activates the INT output if its corresponding enable bit in the Interrupt Enable Register is set, as well as the INTEN bit in the General Mask Register.
Bit Descriptions
SUPF: Indicates that a supply event fault occurred.
SUPF = TSD || VDUV || VPUV
1 = At least one supply event fault occurred.
0 = No such event occurred.
STRTF: Indicates that a start fault occurred on at least one port.
STRTF = STRT1 || STRT2 || STRT3 || STRT4
1 = Start fault occurred for at least one port.
0 = No start fault occurred.
IFAULT: Indicates that an ICUT or ILIM fault occurred on at least one port.
IFAULT = ICUT1 || ICUT2 || ICUT3 || ICUT4 || ILIM1 || ILIM2 || ILIM3 || ILIM4
1 = ICUT or ILIM Fault occurred for at least one port.
0 = No ICUT or ILIM Fault occurred.
CLASC: Indicates that at least one classification cycle occurred on at least one port.
CLASC = CLSC1 || CLSC2 || CLSC3 || CLSC4
1 = At least one classification cycle occurred for at least one port.
0 = No classification cycle occurred.
DETC: Indicates that at least one detection cycle occurred on at least one port.
DETC = DETC1 || DETC2 || DETC3 || DETC4
1 = At least one detection cycle occurred for at least one port.
0 = No detection cycle occurred.
DISF: Indicates that a disconnect event occurred on at least one port.
DISF = DISF1 || DISF2 || DISF3 || DISF4
1 = Disconnect event occurred for at least one port.
0 = No disconnect event occurred.
PGC: Indicates that a power good status change occurred on at least one port.
PGC = PGC1 || PGC2 || PGC3 || PGC4
1 = Power good status change occurred on at least one port.
0 = No power good status change occurred.
PEC: Indicates that a power enable status change occurred on at least one port.
PEC = PEC1 || PEC2 || PEC3 || PEC4
1 = Power enable status change occurred on at least one port.
0 = No power enable status change occurred.