JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 01h with 1 Data Byte, Read/Write
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | SUPEN | STRTEN | IFEN | CLCEN | DEEN | DISEN | PGSEN | PESEN |
RESET or POR VALUE | 1 | A | A | 0 | 0 | A | 0 | 0 |
Each bit corresponds to a particular event or fault as defined in the Interrupt Register.
Writing a 1 into a bit allows the corresponding event to generate an interrupt on the INT pin.
Writing a 0 into a bit masks the corresponding event/fault from activating the INT pin.
NOTE
The bits of the Interrupt Register always change state according to events or faults, regardless of the state of the Interrupt Enable Register. The INTEN bit of the General Mask 1 Register must also be set in order to allow an event to activate the INT output.
Bit Descriptions
SUPEN: Supply event fault enable bit.
1 = Supply event fault activates the INT output.
0 = Supply event fault has no impact on INT output.
STRTEN: Start fault enable bit.
1 = Start fault activates the INT output.
0 = Start fault has no impact on INT output.
IFEN: IFAULT enable bit.
1 = ICUT or ILIM Fault occurrence activates the INT output.
0 = ICUT or ILIM Fault occurrence has no impact on INT output.
CLCEN: Classification cycle interrupt enable bit.
1 = Classification cycle occurrence activates the INT output.
0 = Classification cycle occurrence has no impact on INT output.
DEEN: Detection cycle interrupt enable bit.
1 = Detection cycle occurrence activates the INT output.
0 = Detection cycle occurrence has no impact on INT output.
DISEN: Disconnect event interrupt enable bit.
1 = Disconnect event occurrence activates the INT output.
0 = Disconnect event occurrence has no impact on INT output.
PGSEN: Power good status change interrupt enable bit.
1 = Power good status change activates the INT output.
0 = Power good status change has no impact on INT output.
PESEN: Power enable status change interrupt enable bit.
1 = Power enable status change activates the INT output.
0 = Power enable status change has no impact on INT output.