JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 06h with 1 Data Byte, Read Only
Command = 07h with 1 Data Byte, Clear on Read
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | DISF4 | DISF3 | DISF2 | DISF1 | ICUT4 | ICUT3 | ICUT2 | ICUT1 |
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Active high, each bit corresponds to a particular event that occurred.
Each bit DISFn, ICUTn represents an individual port.
A read at each location (06h or 07h) returns the same register data with the exception that the Clear-on-Read command clears all bits of the register. These bits are cleared by I2C power-off command (POFFn) or port-reset command (RESPn).
If this register is causing the INT pin to be activated, this Clear-on-Read releases the INT pin.
Any active bit will have an impact on the Interrupt Register as indicated in the Interrupt Register description.
Bit Descriptions
DISF4-DISF1: Indicates that a disconnect event occurred.
1 = Disconnect event occurred.
0 = No disconnect event occurred.
ICUT4-ICUT1: Indicates that an ICUT Fault occurred.
1 = ICUT fault occurred.
0 = No ICUT fault occurred.