JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 15h with 1 Data Byte, R/W
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | FSE4 | FSE3 | FSE2 | FSE1 | R15[3] | R15[2] | R15[1] | R15[0] |
RESET or POR VALUE | A | A | A | A | 0 | 0 | 0 | 0 |
Bit Descriptions
FSE4-FSE1: Port power priority bits to support Fast Shutdown; one bit per port. It is used to specify which port or ports is/are shut down in response to an external assertion of the SHTDWN pin fast shutdown signal. The turn-off procedure is similar to a port reset using Reset command (Reset register). If one of these bits is set while the SHTDWN pin is low, that port is shut down as well.
1 = When the SHTDWN is forced to a low level, the corresponding port is powered off.
0 = SHTDWN signal has no impact on the port.
Reserved: Bits R15[3:0] are reserved for future use. Undesirable behavior may result if the value of these bits are changed from their reset value.