JAJSC25I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 3Ch with 2 Data Byte (LSByte first, MSByte second), Read Only
LSB: 3Ch
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Port 4 Current[7:0] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSB: 3Dh
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Port 4 Current[13:8] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Port current is monitored continuously when:
The I2C data transmission is a 2-byte transfer.
NOTE
The conversion is done using a TI-proprietary multi-slope integrating converter.
Bit Descriptions
Port n Current[13:0]: 14-bit data conversion result of current for Port n. The result depends on whether the current-sense resistor is 250 mΩ or 255 mΩ.
The equation defining the current measured is:
where
RS = 255 mΩ | RSENSE = 250 mΩ | ||
---|---|---|---|
FULL SCALE | LSB VALUE | FULL SCALE | LSB VALUE |
1 A | 61.039 µA | 1.02 A | 62.260 µA |