SLUSC25A February 2015 – August 2017 TPS2388
PRODUCTION DATA.
The TPS2388 is an eight-port PSE for power over Ethernet applications. Each of the eight ports provides detection, classification, protection, and shut down in compliance with the IEEE 802.3at standard.
Basic PoE features include the following:
Enhanced features include the following:
Following a power-off command, disconnect, or shutdown due to a start, ICUT, or ILIM fault, the port powers down. Following port power off due to a power off command or disconnect, the TPS2388 restarts a detection cycle if commanded to do so. If the shutdown is due to a start, ICUT, or ILIM fault, the TPS2388 first enters into a cool-down period, at the end of this period the TPS2388 is able to restart the detection cycle.
Using the turn ON command supporting TPON, the TPS2388 will not automatically apply power to a port under the following circumstances: