SLUSC25A February 2015 – August 2017 TPS2388
PRODUCTION DATA.
COMMAND = 1Eh with 1 Data Byte, Read/Write
Replaces the ICUT mechanism. The threshold is defined with the Police bits and the PoE Plus register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
POL2_3 | POL2_2 | POL2_1 | POL2_0 | POL1_3 | POL1_2 | POL1_1 | POL1_0 |
R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |