JAJSGL9C October 2013 – December 2018 TPS24750 , TPS24751
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
For this design example, use the parameters shown in Table 1.
Parameter | Value |
---|---|
Input voltage V(VCC) | 12 V |
Undervoltage lockout set point, VUV | 8.4 V |
Overvoltage protection set point , VOV | 14 V |
Load after PG asserted , RLOAD | 1.2 Ω |
Current limit, ILIM | 11 A |
Load capacitance , COUT | 470 μF |
Maximum ambient temperatures , TA | 60°C |