SLVSBW2A March 2013 – October 2016 TPS2543-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range | IN, EN, ILIM_LO, ILIM_HI, FAULT, STATUS, ILIM_SEL, CTL1, CTL2, CTL3, OUT | –0.3 | 7 | V |
IN to OUT | –7 | 7 | ||
DP_IN, DM_IN, DP_OUT, DM_OUT | –0.3 to (IN + 0.3) | 5.7 | ||
Input clamp current | DP_IN, DM_IN, DP_OUT, DM_OUT | –20 | 20 | mA |
Continuous current in SDP or CDP mode | DP_IN to DP_OUT or DM_IN to DM_OUT | –100 | 100 | mA |
Continuous current in BC1.2 DCP mode | DP_IN to DM_IN | –50 | 50 | mA |
Continuous output current | OUT | Internally limited | ||
Continuous output sink current | FAULT, STATUS | 25 | mA | |
Continuous output source current | ILIM_LO, ILIM_HI | Internally limited | mA | |
Operating junction temperature, TJ | –40 | Internally limited | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000(2) | V |
Charged-device model (CDM), per AEC Q100-011 | ±500(3) |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage, IN | 4.5 | 5.5 | V | |
Input voltage, logic-level inputs, EN, CTL1, CTL2, CTL3, ILIM_SEL | 0 | 5.5 | V | ||
Input voltage, data line inputs, DP_IN, DM_IN, DP_OUT, DM_OUT | 0 | VIN | V | ||
VIH | High-level input voltage, EN, CTL1, CTL2, CTL3, ILIM_SEL | 1.8 | V | ||
VIL | Low-level input voltage, EN, CTL1, CTL2, CTL3, ILIM_SEL | 0.8 | V | ||
Continuous current, data line inputs, SDP or CDP mode, DP_IN to DP_OUT, DM_IN to DM_OUT | ±30 | mA | |||
Continuous current, data line inputs, BC1.2 DCP mode, DP_IN to DM_IN | ±15 | mA | |||
IOUT | Continuous output current, OUT | 0 | 2.5 | A | |
Continuous output sink current, FAULT, STATUS | 0 | 10 | mA | ||
RILIM_XX | Current-limit set resistors | 16.9 | 750 | kΩ | |
TJ | Operating virtual junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS2543-Q1 | UNIT | |
---|---|---|---|
RTE (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 53.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 20.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH | ||||||
RDS(on) | On resistance(1) | TJ = 25°C, IOUT = 2 A | 73 | 84 | mΩ | |
–40°C ≤ TJ ≤ 85°C, IOUT = 2 A | 73 | 105 | ||||
–40°C ≤ TJ ≤ 125°C, IOUT = 2 A | 73 | 120 | ||||
tr | OUT voltage rise time | VIN = 5 V, CL = 1 µF, RL = 100 Ω (see Figure 23 and Figure 24) | 0.7 | 1.0 | 1.60 | ms |
tf | OUT voltage fall time | 0.2 | 0.35 | 0.5 | ||
ton | OUT voltage turn-on time | VIN = 5V, CL = 1 µF, RL = 100 Ω (see Figure 23 and Figure 25) | 2.7 | 4 | ms | |
toff | OUT voltage turn-off time | 1.7 | 3 | |||
IREV | Reverse leakage current | VOUT = 5.5 V, VIN = VEN = 0 V, –40 ≤ TJ ≤ 85°C, Measure IOUT |
2 | µA | ||
DISCHARGE | ||||||
RDCHG | OUT discharge resistance | VOUT = 4 V, VEN = 0 V | 400 | 500 | 630 | Ω |
tDCHG | OUT discharge hold time | Time VOUT < 0.7 V (see Figure 26) | 205 | 310 | 450 | ms |
EN, ILIMSEL, CTL1, CTL2, CTL3 INPUTS | ||||||
Input pin rising logic threshold voltage | 1 | 1.35 | 1.70 | V | ||
Input pin falling logic threshold voltage | 0.85 | 1.15 | 1.45 | |||
Hysteresis(2) | 200 | mV | ||||
Input current | Pin voltage = 0 V or 5.5 V | –0.5 | 0.5 | µA | ||
ILIMSEL CURRENT LIMIT | ||||||
IOS | OUT short circuit current limit(1) | VILIM_SEL = 0 V, RILIM_LO = 210 kΩ | 205 | 240 | 275 | mA |
VILIM_SEL = 0 V, RILIM_LO = 80.6 kΩ | 575 | 625 | 680 | |||
VILIM_SEL = 0 V, RILIM_LO = 22.1 kΩ | 2120 | 2275 | 2430 | |||
VILIM_SEL = VIN, RILIM_HI= 20 kΩ | 2340 | 2510 | 2685 | |||
VILIM_SEL = VIN, RILIM_HI = 16.9 kΩ | 2770 | 2970 | 3170 | |||
tIOS | Response time to OUT short-circuit(2) | VIN = 5.0 V, R = 0.1Ω, lead length = 2 inches (see Figure 27) | 1.5 | µs | ||
SUPPLY CURRENT | ||||||
IIN_OFF | Disabled IN supply current | VEN = 0 V, VOUT = 0 V, –40 ≤ TJ ≤ 85°C | 0.1 | 2 | µA | |
IIN_ON | Enabled IN supply current | VCTL1 = VCTL2 = VIN, VCTL3 = 0 V or VIN, VILIM_SEL = 0 V | 155 | 210 | µA | |
VCTL1 = VCTL2 = VIN, VCTL3 = 0V, VILIM_SEL = VIN | 175 | 230 | ||||
VCTL1 = VCTL2 = VIN, VCTL3 = VIN, VILIM_SEL = VIN | 185 | 240 | ||||
VCTL1 = 0V, VCTL2 = VCTL3 = VIN | 205 | 260 | ||||
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | IN rising UVLO threshold voltage | 3.9 | 4.1 | 4.3 | V | |
Hysteresis(2) | 100 | mV | ||||
FAULT | ||||||
Output low voltage | I FAULT = 1 mA | 100 | mV | |||
Off-state leakage | V FAULT = 5.5 V | 1 | µA | |||
Over current FAULT rising and falling deglitch | 5 | 8.2 | 12 | ms | ||
STATUS | ||||||
Output low voltage | I STATUS = 1 mA | 100 | mV | |||
Off-state leakage | V STATUS = 5.5 V | 1 | µA | |||
THERMAL SHUTDOWN | ||||||
Thermal shutdown threshold | 155 | °C | ||||
Thermal shutdown threshold in current-limit | 135 | |||||
Hysteresis(2) | 20 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
HIGH-BANDWIDTH ANALOG SWITCH | ||||||
DP/DM switch on resistance | VDP/DM_OUT = 0 V, IDP/DM_IN = 30 mA | 2 | 4 | Ω | ||
VDP/DM_OUT = 2.4 V, IDP/DM_IN = –15 mA | 3 | 6 | ||||
Switch resistance mismatch between DP / DM channels |
VDP/DM_OUT = 0 V, IDP/DM_IN = 30 mA | 0.05 | 0.15 | Ω | ||
VDP/DM_OUT = 2.4 V, IDP/DM_IN = –15 mA | 0.05 | 0.15 | ||||
DP/DM switch off-state capacitance(1), (3) | VEN = 0 V, VDP/DM_IN = 0.3 V, Vac = 0.6 Vpk-pk, f = 1 MHz |
3 | pF | |||
DP/DM switch on-state capacitance(2), (3) | VDP/DM_IN = 0.3 V, Vac = 0.6 Vpk-pk, f = 1 MHz | 5.4 | pF | |||
OIRR | Off-state isolation(3) | VEN = 0 V, f = 250 MHz | 33 | dB | ||
XTALK | On-state cross channel isolation(3) | f = 250 MHz | 52 | dB | ||
Off state leakage current | VEN = 0 V, VDP/DM_IN = 3.6 V, VDP/DM_OUT = 0 V, measure IDP/DM_OUT | 0.1 | 1.5 | µA | ||
BW | Bandwidth (–3dB)(3) | RL = 50 Ω | 2.6 | GHz | ||
tpd | Propagation delay(3) | 0.25 | ns | |||
tSK | Skew between opposite transitions of the same port (tPHL – tPLH)(3) | 0.1 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SHORTED MODE (BC1.2 DCP) | VCTL1 = VIN, VCTL2 = VCTL3 = 0V | |||||
DP_IN / DM_IN shorting resistance | 125 | 200 | Ω | |||
DIVIDER1 MODE | ||||||
DP_IN Divider1 output voltage | 1.9 | 2.0 | 2.1 | V | ||
DM_IN Divider1 output voltage | 2.57 | 2.7 | 2.84 | V | ||
DP_IN output impedance | 8 | 10.5 | 12.5 | kΩ | ||
DM_IN output impedance | 8 | 10.5 | 12.5 | kΩ | ||
DIVIDER2 MODE | IOUT = 1A | |||||
DP_IN Divider2 output voltage | 2.57 | 2.7 | 2.84 | V | ||
DM_IN Divider2 output voltage | 1.9 | 2.0 | 2.1 | V | ||
DP_IN output impedance | 8 | 10.5 | 12.5 | kΩ | ||
DM_IN output impedance | 8 | 10.5 | 12.5 | kΩ | ||
CHARGING DOWNSTREAM PORT | VCTL1 = VCTL2 = VCTL3 = VIN | |||||
VDM_SRC | DM_IN CDP output voltage | VDP_IN = 0.6 V, –250 µA < IDM_IN < 0 µA |
0.5 | 0.6 | 0.7 | V |
VDAT_REF | DP_IN rising lower window threshold for VDM_SRC activation | 0.25 | 0.4 | V | ||
Hysteresis(1) | 50 | mV | ||||
VLGC_SRC | DP_IN rising upper window threshold for VDM_SRC de-activation | 0.8 | 1 | V | ||
hysteresis(1) | 100 | mV | ||||
IDP_SINK | DP_IN sink current | VDP_IN = 0.6 V | 40 | 70 | 100 | µA |
LOAD DETECT – NON POWER WAKE | VCTL1 = VCTL2 = VCTL3 = VIN | |||||
ILD | IOUT rising load detect current threshold | 635 | 700 | 765 | mA | |
hysteresis(1) | 50 | mA | ||||
tLD_SET | Load detect set time | 140 | 200 | 275 | ms | |
Load detect reset time | 1.9 | 3 | 4.2 | s | ||
LOAD DETECT – POWER WAKE | VCTL1 = VCTL2 = 0V, VCTL3 = VIN | |||||
IOS_PW | Power wake short circuit current limit | 32 | 55 | 78 | mA | |
IOUT falling power wake reset current detection threshold | 23 | 45 | 67 | mA | ||
Reset current hysteresis(1) | 5 | mA | ||||
Power wake reset time | 10.7 | 15 | 20.6 | s |