EN |
3 |
I |
Enable input, logic high turns on power switch |
FAULT |
4 |
O |
Active-low open-drain output, asserted during overcurrent, overtemperature, or reverse-voltage conditions. |
GND |
2 |
GND |
Ground connection |
ILIM |
5 |
O |
External resistor used to set current-limit threshold; recommended 15 kΩ ≤ RILIM ≤ 232 kΩ. |
IN |
1 |
PWR |
Input voltage; connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
OUT |
6 |
O |
Power-switch output |