SLVSBD0B November 2012 – June 2020 TPS2553-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VIN | Input voltage, IN | 2.5 | 6.5 | V | |
| VEN | Enable voltage | 0 | 6.5 | V | |
| VIH | High-level input voltage on EN | 1.1 | V | ||
| VIL | Low-level input voltage on EN | 0.66 | |||
| IOUT | Continuous output current, OUT | –40 °C ≤ TJ ≤ 125 °C | 0 | 1.2 | A |
| –40 °C ≤ TJ ≤ 105 °C | 0 | 1.5 | |||
| RILIM | Current-limit threshold resistor range (nominal 1%) from ILIM to GND | 15 | 232 | kΩ | |
| IO | Continuous FAULT sink current | 0 | 10 | mA | |
| Input de-coupling capacitance, IN to GND | 0.1 | μF | |||
| TJ | Operating virtual junction temperature(1) | IOUT ≤ 1.2 A | –40 | 125 | °C |
| IOUT ≤ 1.5 A | -40 | 105 | |||