JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Voltage Comparator (VBUS) | ||||||
V(VBUS_RTH) | VBUS threshold (Rising voltage) | 4.25 | 4.45 | 4.65 | V | |
V(VBUS_FTH) | VBUS threshold (Falling voltage) | 3.5 | 3.7 | 3.9 | V | |
VBUS threshold (Hysteresis) | 0.75 | V | ||||
Power Supply (VDD, VPWR) | ||||||
V(VDD_TH) | VDD UVLO threshold | Rising voltage | 2.8 | 2.91 | 2.97 | V |
Falling voltage | 2.8 | 2.86 | 2.91 | |||
Hysteresis, comes into effect once the rising threshold is crossed. | 0.05 | |||||
V(VPWR_RTH) | VPWR UVLO threshold rising | Rising voltage | 4.2 | 4.45 | 4.65 | V |
V(VPWR_FTH) | VPWR UVLO threshold falling | Falling voltage | 3.5 | 3.7 | 3.9 | V |
VPWR UVLO threshold hysteresis | Hysteresis, comes into effect once the rising threshold is crossed. | 0.75 | V | |||
Supply current drawn from VDD in sleep mode | VPWR = 0 V, VDD = 5 V, CC1 and CC2 pins are open. | 9.2 | 20 | µA | ||
VPWR = 0 V, VDD = 5 V,CC1 pin open, CC2 pin tied to GND. | 94 | 150 | µA | |||
Supply current drawn from VPWR in sleep mode | VPWR = 5 V, VDD = 0 V, CC1 and CC2 pins are open. | 8.5 | 15 | µA | ||
VPWR = 5 V, VDD = 0 V, CC1 pin open, CC2 pin tied to GND. | 90 | 140 | µA | |||
I(SUPP) | Operating current while sink attached | PD Sourcing active, VBUS = 5 V,
VPWR = 5 V, VDD = 3.3 V |
1 | 1.8 | 3 | mA |
Over/Under Voltage Protection (VBUS) | ||||||
V(FOVP) | Fast OVP threshold, always enabled | 5 V PD contract | 5.8 | 6.05 | 6.3 | V |
9 V PD contract | 10.1 | 10.55 | 11.0 | V | ||
12 V PD contract | 13.2 | 13.75 | 14.3 | V | ||
15 V PD contract | 16.2 | 16.95 | 17.7 | V | ||
20 V PD contract | 22.1 | 23.05 | 24.0 | V | ||
V(SOVP) | Slow OVP threshold, disabled during voltage transitions. (See Figure 1) | 5 V PD contract | 5.5 | 5.65 | 5.8 | V |
9 V PD contract | 10 | 10.2 | 10.4 | V | ||
12 V PD contract | 13.1 | 13.4 | 13.7 | V | ||
15 V PD contract | 16.3 | 16.5 | 17 | V | ||
20 V PD contract | 21.5 | 22.0 | 22.5 | V | ||
V(SUVP) | UVP threshold, disabled during voltage transitions (See Figure 1) | 5 V PD contract | 3.5 | 3.65 | 3.8 | V |
9 V PD contract | 6.8 | 6.95 | 7.1 | V | ||
12 V PD contract | 9.2 | 9.45 | 9.7 | V | ||
15 V PD contract | 11.7 | 11.95 | 12.2 | V | ||
20 V PD contract | 15.7 | 16.1 | 16.5 | V | ||
VAUX | ||||||
V(VAUX) | Output voltage | 0 ≤ I(VAUX) ≤ I(VAUXEXT) | 2.875 | 3.2 | 4.1 | V |
VAUX current limit | 1 | 5 | mA | |||
I(VAUXEXT) | External load that may be applied to VAUX. | 25 | µA | |||
DVDD | ||||||
V(DVDD) | Output voltage | 0 mA ≤ I(DVDD) ≤ 35 mA, CC1 or CC2 pulled to ground via 5.1 kΩ, or both CC1 and CC2 pulled to ground via 1 kΩ | 1.75 | 1.85 | 1.95 | V |
Load regulation | Overshoot from V(DVDD), 10-mA minimum,
0.198-µF bypass capacitor |
1.7 | 2 | V | ||
Current limit | DVDD tied to GND | 40 | 150 | mA | ||
VTX | ||||||
Output voltage | Not transmitting or receiving, 0 to 2 mA external load | 1.050 | 1.125 | 1.200 | V | |
Current limit | VTX tied to GND | 2.5 | 10 | mA | ||
Gate Driver Disable (GD) | ||||||
V(GD_TH) | Input enable threshold voltage | Rising voltage | 1.64 | 1.725 | 1.81 | V |
Hysteresis | 0.15 | V | ||||
V(GDC) | Internal clamp voltage | I(GD) = 80 µA | 6.5 | 7 | 8.5 | V |
R(GD) | Internal pulldown resistance | From 0 V to 6 V | 3 | 6 | 9.5 | MΩ |
Discharge (DSCG)(1)(2) | ||||||
V(DSCGT) | ON state (linear) | I(DSCG) = 100 mA | 0.15 | 0.42 | 1 | V |
I(DSCGT) | ON state (saturation) | V(DSCG) = 4 V, pulsed mode operation | 220 | 553 | 1300 | mA |
R(DSCGB) | Discharge bleeder | While CC1 is pulled down by 5.1 kΩ and CC2 is open, V(DSCG) = 25 V | 6.6 | 8.2 | 10 | kΩ |
Leakage current | 0 V ≤ V(DSCG) ≤ 25 V | 2 | µA | |||
N-ch MOSFET Gate Driver (GDNG,GDNS) | ||||||
I(GDNON) | Sourcing current | 0 V ≤ V(GDNS) ≤ 25 V,
0 V ≤ V(GDNG) – V(GDNS) ≤ 6 V |
13.2 | 20 | 30 | µA |
V(GDNON) | Sourcing voltage while enabled
(V(GDNG)– V(GDNS)) |
0 V ≤ V(GDNS) ≤ 25 V, I(GDNON) ≤ 4 µA, VDD = 0 V | 8.5 | 12 | V | |
R(GDNGOFF) | Sinking strength while disabled | V(GDNG) – V(GDNS)= 0.5 V,
0 ≤ V(GDNS) ≤ 25 V |
150 | 300 | Ω | |
Sinking strength UVLO (safety) | VDD = 1.4 V, V(GDNG) = 1 V,
V(GDNS) = 0 V, VPWR = 0 V |
145 | µA | |||
VPWR = 1.4 V, V(GDNG) = 1 V,
V(GDNS) = 0 V, VDD = 0 V |
145 | µA | ||||
Off-state leakage | V(GDNS) = 25 V, V(GDNG) open | 7 | µA | |||
Power Control Input (PCTRL) | ||||||
V(PCTRL_TH) | Threshold voltage(3) | Voltage rising | 1.65 | 1.75 | 1.85 | V |
Hysteresis | 100 | mV | ||||
Input resistance | 0 V ≤ V(PCTRL) ≤ V(VAUX) | 1.5 | 2.9 | 6 | MΩ | |
Voltage Select (HIPWR), Power Select (PSEL)(4) | ||||||
Leakage current | 0 V ≤ V(HIPWR) ≤ V(DVDD),
0 V ≤ V(PSEL) ≤ V(DVDD) |
–1 | 1 | µA | ||
Port Status and Voltage Control (CTL1, CTL2, CTL3, ENSRC)(5) | ||||||
VOL | Output low voltage | IOL = 4 mA sinking | 0.4 | V | ||
Leakage current (6) | In Hi-Z state, 0 ≤ V(CTLx) ≤ 5.5 V or
0 ≤ VENSRC ≤ 5.5V |
–0.5 | 0.5 | µA | ||
Transmitter Specifications (CC1, CC2) | ||||||
RTX | Output resistance (zDriver from USB PD in ドキュメントのサポート) | During transmission | 33 | 45 | 75 | Ω |
V(TXHI) | Transmit high voltage | External Loading per Figure 27 | 1.05 | 1.125 | 1.2 | V |
V(TXLO) | Transmit low voltage | External Loading per Figure 27 | –75 | 75 | mV | |
Receiver Specifications (CC1, CC2) | ||||||
V(RXHI) | Receive threshold (rising) | 800 | 840 | 885 | mV | |
V(RXLO) | Receive threshold (falling) | 485 | 525 | 570 | mV | |
Receive threshold (Hysteresis) | 315 | mV | ||||
V(INT) | Amplitude of interference that can be tolerated | Interference is 600 kHz square wave, rising 0 to 100 mV. | 100 | mV | ||
Interference is 1 MHz sine wave | 1 | VPP | ||||
DFP Specifications (CC1, CC2) | ||||||
V(DSTD) | Detach threshold when cable is detached. | In standard Rp mode(7), voltage rising | 1.52 | 1.585 | 1.65 | V |
Hysteresis | 0.02 | V | ||||
V(D1.5) | In 1.5 A Rp mode(8), voltage rising | 1.52 | 1.585 | 1.65 | V | |
Hysteresis | 0.02 | V | ||||
V(D3.0) | In 3 A Rp mode(9), voltage rising | 2.50 | 2.625 | 2.75 | V | |
Hysteresis | 0.05 | V | ||||
V(OCN) | Unloaded output voltage on CC pin | normal mode | 2.75 | 4.35 | V | |
V(OCDS) | VPWR = 0 V (in UVLO) or in sleep mode | 1.8 | 5.5 | V | ||
I(RPSTD) | Loaded output current while connected through CCx | In standard Rp mode1, CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
64 | 80 | 96 | µA |
I(RP1.5) | In 1.5 A Rp mode 2, CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
166 | 180 | 194 | µA | |
I(RP3.0) | In 3 A Rp mode 3, CCy open,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
304 | 330 | 356 | µA | |
V(RDSTD) | Ra, Rd detection threshold (falling) | In standard Rp mode1,
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.15 | 0.19 | 0.23 | V |
Hysteresis | 0.02 | V | ||||
V(RD1.5) | In 1.5 A Rp mode2, CCy open
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.35 | 0.39 | 0.43 | V | |
Hysteresis | 0.02 | V | ||||
V(RD3.0) | In 3 A Rp mode3, CCy open
0 V ≤ VCCx ≤ 1.5 V (vRd) |
0.75 | 0.79 | 0.83 | V | |
Hysteresis | 0.02 | V | ||||
V(WAKE) | Wake threshold (rising and falling), exit from sleep mode | VPWR = 4.65 V , 0 V ≤ VDD ≤ 3 V(10) | 1.6 | 3.0 | V | |
I(DSDFP) | Output current on CCx in sleep mode to detect Ra removal | CCx = 0V, CCy floating | 40 | 73 | 105 | µA |
OverCurrent Protection (ISNS, VBUS) | ||||||
VI(TRIP) | Current trip shunt voltage | Specified as V(ISNS)-V(VBUS).
3.5 V(11) ≤ VBUS ≤ 25 V |
||||
HIPWR: 5 A not enabled | 19.2 | 22.6 | mV | |||
HIPWR = DVDD (5 A enabled) | 29 | 34 | mV | |||
OTSD | ||||||
TJ1 | Die temperature (Analog)(12) | TJ ↑ | 125 | 135 | 145 | °C |
Hysteresis | 10 | |||||
TJ2 | Die temperature (Analog) (13) | TJ ↑ | 140 | 150 | 163 | °C |
Hysteresis | 10 |