JAJSDY1C June 2017 – March 2018 TPS25740B
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tVP | Delay from enabling external NFET until under-voltage and OCP protection are enabled | VBUS = GND | 190 | ms | ||
tSTL | Source settling time, time from CTL1, CTL2, or CTL3 being changed until a PS_RDY USB PD message is transmitted to inform the sink is may draw full current. (refer to USB PD in ドキュメントのサポート) | 260 | ms | |||
tSR | Time that GDNG is disabled after a hard reset. This is tSrcRecover. (refer to USB PD in ドキュメントのサポート) | TJ > TJ1 | 765 | ms | ||
tHR | Time after hard reset is transmitted until GDNG is disabled. This is tPSHardReset. (refer to USB PD in ドキュメントのサポート) | 30 | ms | |||
tCCDeb | Time until ENSRC is pulled low after sink attachment, this is the USB Type-C required debounce time for attachment detection called tCCDebounce. (refer to USB Type-C in ドキュメントのサポート) | 185 | ms | |||
tST | Delay after sink request is accepted until CTL1, CTL2, or CTL3 is changed. This is called tSnkTransition. (refer to USB PD in ドキュメントのサポート) | 30 | ms | |||
tFLT | The time in between hard reset transmissions in the presence of a persistent supply fault. | GD = GND or VPWR = GND, sink attached | 1395 | ms | ||
tSH | The time in between retries (hard reset transmissions) in the presence of a persistent VBUS short. | VBUS = GND, sink attached | 985 | ms | ||
tON | The time from ENSRC being pulled low until a hard reset is transmitted. Designed to be greater than tSrcTurnOn. (refer to USB PD in ドキュメントのサポート) | GD = 0 V or VPWR = 0 V | 600 | ms | ||
Retry interval if USB PD sink stops communicating without being removed or if sink does not communicate after a fault condition. Time GDNG remains enabled before a hard reset is transmitted. This is the tNoResponse time. (refer to USB PD in ドキュメントのサポート) | Sink attached | 4.8 | s | |||
tDVDD | Delay before DVDD is driven high | After sink attached | 5 | ms | ||
tGDoff | Turnoff delay, time until V(GDNG) is below 10% of its initial value after the GD pin is low | VGD: 5 V → 0 V in < 0.5 µs | 5 | µs | ||
tFOVP | Response time when VBUS exceeds the fast-OVP threshold | VBUS ↑ to GDNG OFF
(V(GDNG) below 10% its initial value) |
30 | µs | ||
OCP large signal response time | 5 A enabled, V(ISNS) -V(VBUS): 0 V → 42 mV measured to GDNG transition start | 30 | µs | |||
Time until discharge is stopped after TJ1 is exceeded. | 0 V ≤ V(DSCG) ≤ 25 V | 10 | µs | |||
Digital output fall time | V(PULLUP) = 1.8 V, CL = 10 pF,
R(PULLUP) = 10 kΩ, V(CTLx) or V(ENSRC) : 70% VPULLUP → 30% VPULLUP |
20 | 300 | ps |