JAJSDY1C June   2017  – March 2018 TPS25740B

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Timing Requirements
    7. 8.7 Switching Characteristics
    8. 8.8 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
      1. 9.1.1 VBUS Capacitance
      2. 9.1.2 USB Data Communications
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  ENSRC
      2. 9.3.2  USB Type-C CC Logic (CC1, CC2)
      3. 9.3.3  USB PD BMC Transmission (CC1, CC2, VTX)
      4. 9.3.4  USB PD BMC Reception (CC1, CC2)
      5. 9.3.5  Discharging (DSCG, VPWR)
        1. 9.3.5.1 Discharging after a Fault (VPWR)
      6. 9.3.6  Configuring Voltage Capabilities (HIPWR)
      7. 9.3.7  Configuring Power Capabilities (PSEL, PCTRL, HIPWR)
      8. 9.3.8  Gate Driver (GDNG, GDNS)
      9. 9.3.9  Fault Monitoring and Protection
        1. 9.3.9.1 Over/Under Voltage (VBUS)
        2. 9.3.9.2 Over-Current Protection (ISNS, VBUS)
        3. 9.3.9.3 System Fault Input (GD, VPWR)
      10. 9.3.10 Voltage Control (CTL1, CTL2,CTL3)
      11. 9.3.11 Sink Attachment Indicator (DVDD)
      12. 9.3.12 Power Supplies (VAUX, VDD, VPWR, DVDD)
      13. 9.3.13 Grounds (AGND, GND)
      14. 9.3.14 Output Power Supply (DVDD)
    4. 9.4 Device Functional Modes
      1. 9.4.1 Sleep Mode
      2. 9.4.2 Checking VBUS at Start Up
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 System-Level ESD Protection
      2. 10.1.2 Using ENSRC to Enable the Power Supply upon Sink Attachment
      3. 10.1.3 Use of GD Internal Clamp
      4. 10.1.4 Resistor Divider on GD for Programmable Start Up
      5. 10.1.5 Selection of the CTL1, CTL2, and CTL3 Resistors (R(FBL1), R(FBL2), and R(FBL3))
      6. 10.1.6 Voltage Transition Requirements
      7. 10.1.7 VBUS Slew Control using GDNG C(SLEW)
      8. 10.1.8 Tuning OCP using RF and CF
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Application, A/C Power Source (Wall Adapter)
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Power Pin Bypass Capacitors
          2. 10.2.1.2.2 Non-Configurable Components
          3. 10.2.1.2.3 Configurable Components
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application, D/C Power Source
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Power Pin Bypass Capacitors
          2. 10.2.2.2.2 Non-Configurable Components
          3. 10.2.2.2.3 Configurable Components
        3. 10.2.2.3 Application Curves
    3. 10.3 System Examples
      1. 10.3.1 D/C Power Source (Power Hub)
      2. 10.3.2 A/C Power Source (Wall Adapter)
      3. 10.3.3 Dual-Port A/C Power Source (Wall Adaptor)
      4. 10.3.4 D/C Power Source (Power Hub with 3.3 V Rail)
  11. 11Power Supply Recommendations
    1. 11.1 VDD
    2. 11.2 VPWR
  12. 12Layout
    1. 12.1 Port Current Kelvin Sensing
    2. 12.2 Layout Guidelines
      1. 12.2.1 Power Pin Bypass Capacitors
      2. 12.2.2 Supporting Components
    3. 12.3 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Overview

The TPS25740B and supporting circuits perform the functions required to implement a USB Power Delivery (PD) 2.0 as a provider-only and a USB Type-C revision 1.2 source. It uses its CC pins to detect the attachment of a sinking device or upward facing port (UFP) and to determine which of CC1 or CC2 is connected to the CC wire of the cable. It then communicates over the CC wire in the cable bundle using USB PD to offer a set of voltages and currents. USB PD is a technology that utilizes the ubiquitous USB communications and hardware infrastructure to extend the amount of power available to devices from the 7.5 W range for USB BC1.2 to as high as 100 W in a dock. It is a compatible overlay to USB 2.0 and USB 3.0, coexisting with the existing 5 V powered universe of devices by use of adapter cables. Some basic characteristics of this technology relevant to the device include:

  • Increased power achieved by providing higher current and/or higher voltage.
  • New 3 A cable and 5 A connector to support greater than the traditional 1.5 A.
    • Cables have controlled voltage drop
  • Voltages greater than 5 V are negotiated between PD partners.
    • Standard 5 V is always the default source voltage.
    • Voltage and current provisions are negotiated between PD partners.
  • PD partners negotiate over the CC line to avoid conflict with existing signaling (that is, D+, D-)
  • Layered communication protocol defined including PHY, Protocol Layer, Policy Engine, and Device Policy Manager all implemented within the device.
  • The Type-C connector standard implements pre-powerup signaling to determine:
    • Connector orientation
    • Source 5-V capability
    • Detect through connection of a UFP (upward facing port) to a DFP (downward facing port).
    • Detection of when the connected UFP is disconnected. VBUS is unpowered until a through-connection is present

Figure 21 and Figure 22 show a typical configuration for the device.

TPS25740B Ref_Schematic_1_slvsdr6.gifFigure 21. Schematic 1
TPS25740B Ref_Schematic_2_slvsdr6.gifFigure 22. Schematic 2