JAJSDY1C June   2017  – March 2018 TPS25740B

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1 Absolute Maximum Ratings
    2. 8.2 ESD Ratings
    3. 8.3 Recommended Operating Conditions
    4. 8.4 Thermal Information
    5. 8.5 Electrical Characteristics
    6. 8.6 Timing Requirements
    7. 8.7 Switching Characteristics
    8. 8.8 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
      1. 9.1.1 VBUS Capacitance
      2. 9.1.2 USB Data Communications
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  ENSRC
      2. 9.3.2  USB Type-C CC Logic (CC1, CC2)
      3. 9.3.3  USB PD BMC Transmission (CC1, CC2, VTX)
      4. 9.3.4  USB PD BMC Reception (CC1, CC2)
      5. 9.3.5  Discharging (DSCG, VPWR)
        1. 9.3.5.1 Discharging after a Fault (VPWR)
      6. 9.3.6  Configuring Voltage Capabilities (HIPWR)
      7. 9.3.7  Configuring Power Capabilities (PSEL, PCTRL, HIPWR)
      8. 9.3.8  Gate Driver (GDNG, GDNS)
      9. 9.3.9  Fault Monitoring and Protection
        1. 9.3.9.1 Over/Under Voltage (VBUS)
        2. 9.3.9.2 Over-Current Protection (ISNS, VBUS)
        3. 9.3.9.3 System Fault Input (GD, VPWR)
      10. 9.3.10 Voltage Control (CTL1, CTL2,CTL3)
      11. 9.3.11 Sink Attachment Indicator (DVDD)
      12. 9.3.12 Power Supplies (VAUX, VDD, VPWR, DVDD)
      13. 9.3.13 Grounds (AGND, GND)
      14. 9.3.14 Output Power Supply (DVDD)
    4. 9.4 Device Functional Modes
      1. 9.4.1 Sleep Mode
      2. 9.4.2 Checking VBUS at Start Up
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 System-Level ESD Protection
      2. 10.1.2 Using ENSRC to Enable the Power Supply upon Sink Attachment
      3. 10.1.3 Use of GD Internal Clamp
      4. 10.1.4 Resistor Divider on GD for Programmable Start Up
      5. 10.1.5 Selection of the CTL1, CTL2, and CTL3 Resistors (R(FBL1), R(FBL2), and R(FBL3))
      6. 10.1.6 Voltage Transition Requirements
      7. 10.1.7 VBUS Slew Control using GDNG C(SLEW)
      8. 10.1.8 Tuning OCP using RF and CF
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Application, A/C Power Source (Wall Adapter)
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Power Pin Bypass Capacitors
          2. 10.2.1.2.2 Non-Configurable Components
          3. 10.2.1.2.3 Configurable Components
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application, D/C Power Source
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
          1. 10.2.2.2.1 Power Pin Bypass Capacitors
          2. 10.2.2.2.2 Non-Configurable Components
          3. 10.2.2.2.3 Configurable Components
        3. 10.2.2.3 Application Curves
    3. 10.3 System Examples
      1. 10.3.1 D/C Power Source (Power Hub)
      2. 10.3.2 A/C Power Source (Wall Adapter)
      3. 10.3.3 Dual-Port A/C Power Source (Wall Adaptor)
      4. 10.3.4 D/C Power Source (Power Hub with 3.3 V Rail)
  11. 11Power Supply Recommendations
    1. 11.1 VDD
    2. 11.2 VPWR
  12. 12Layout
    1. 12.1 Port Current Kelvin Sensing
    2. 12.2 Layout Guidelines
      1. 12.2.1 Power Pin Bypass Capacitors
      2. 12.2.2 Supporting Components
    3. 12.3 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Configurable Components

  • C(RX): Choose C(RX) between 200 pF and 600 pF. A 560 pF, 50 V, ±5% COG/NPO ceramic is recommended for both CC1 and CC2 pins.
  • Q1: For a 3 A application, an N-Channel MOSFET with RDS(on) in the 10 mΩ range is sufficient. BV(DSS) should be rated for 30 V for applications delivering 20 V, and 25 V for 12 V applications. For this application, the TI CSD17579Q3A (SLPS527) NexFET™ is suitable.
  • RS: TPS25740B OCP set point thresholds are targeted towards a 5 mΩ, ±1% sense resistor. Power dissipation for RS at 3 A load is approximately 45 mW.
  • R(DSCG): The minimum value of R(DSCG) is chosen based on the application VBUS (max) and I(DSCGT). For VBUS (max) = 12 V and I(DSCGT) = 350 mA, R(DSCG(min)) = 34.3 Ω. The size of the external resistor can then be chosen based on the capacitive load that needs to be discharged and the maximum allowed discharge time of 265 ms. Typically, a 120 Ω, 0.5 W resistor provides suitable performance.
  • RF/CF: Not used
  • C(PDIN): The requirement for C(PDIN) is 10 µF maximum. A 6.8 µF, 25 V, ±10% X5R or X7R ceramic capacitor is suitable for most applications.
  • D(VBUS): D(VBUS) provides reverse transient protection during large transient conditions when inductive loads are present. A Schottky diode with a V(RRM) rating of 30 V in a SMA package such as the B340A-13-F provides suitable reverse voltage clamping performance.
  • C(SLEW): To achieve a slew rate from zero to 5 V of less than 30 mV / µs using the typical GDNG current of 20 µA then C(SLEW) > 20 µA / 30 mV / µs = 0.67 nF be used. Choosing C(SLEW) = 10 nF yields a ramp rate of 2 mV / µs.
  • R(FBL1)/R(FBL2)/R(FBL3): In this design example, R(FBU) = 20 kΩ and R(FBL) = 20 kΩ. The feedback error amplifier is TL431AI which is rated for up to 36 V operation and VREF = 2.495 V. Using the equation for R(FBL2) above yields a calculated value of 12.44 kΩ and a selected value of 12.4 kΩ. In similar fashion for R(FBL1), the equation yields a calculated value of 8.34 kΩ and a selected value of 8.25 kΩ. Lastly for R(FBL3), the calculated value is 10.1 kΩ with a selected value of 10 kΩ.