JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRCP | Comparator mode RCP threshold, VPPHV - VVBUS | Setting 0, 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 2 | 6 | 10 | mV |
setting 1, 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 4 | 8 | 12 | mV | ||
Setting 2, 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 6 | 10 | 14 | mV | ||
Setting 3, 4 V ≤ VVBUS ≤ 22 V, VVIN_3V3 ≤ 3.63 V | 8 | 12 | 16 | mV | ||
SS | Soft start slew rate for GATE_VSYS, setting 0 | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 0.35 | 0.41 | 0.47 | V/ms |
Soft start slew rate for GATE_VSYS, setting 1 | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 0.67 | 0.81 | 0.95 | ||
Soft start slew rate for GATE_VSYS, setting 2 | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 1.33 | 1.7 | 2.0 | ||
Soft start slew rate for GATE_VSYS, setting 3 | 4 V ≤ VVBUS ≤ 22 V, ILOAD = 100 mA, 500 pF < CGATE_VSYS < 16 nF, measure slope from 10% to 90% of final VSYS value | 2.8 | 3.3 | 3.80 |