JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD_MAIN | Temperature shutdown threshold | Temperature rising | 145 | 160 | 175 | °C |
Hysteresis | 15 | °C | ||||
TSD_PP5V | Temperature controlled shutdown threshold. The power paths for each port sourcing from PP5V and PP_CABLE power paths have local sensors that disables them when the temperature is exceeded | Temperature rising | 135 | 150 | 165 | °C |
Hysteresis | 10 | °C |