JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range (1) | VIN_3V3 | 3.0 | 3.6 | V |
PP5V | 4.9 | 5.5 | |||
VBUS | 4 | 22 | |||
VSYS | 0 | 22 | |||
VIO | I/O voltage range (1) | I2Cx_SDA, I2Cx_SCL, I2Cx_IRQ, ADCIN1, ADCIN2 | 0 | 3.6 | V |
GPIOx | 0 | 5.5 | |||
CC1, CC2 | 0 | 5.5 | |||
IO | Output current (from PP5V) | VBUS | 3 | A | |
CC1, CC2 | 315 | mA | |||
IO | Output current (from LDO_3V3) | GPIOx | 1 | mA | |
IO | Output current (from VBUS LDO) | sum of current from LDO_3V3 and GPIOx | 5 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |