JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range (2) | PPHV | –0.3 | 28 | V |
VPPHV_VBUS_IN | Source-to-source voltage | 28 | V | |
Sink current | Continuous current to/from VBUS_IN to PPHV |
7 | A | |
Pulsed current to/from VBUS_IN to PPHV(2) | 10 | |||
TJ_PPHV Operating junction temperature | PP_HV switch | –40 | 175 | °C |