JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
The figures below show the liquid detection behavior with corrosion mitigation disabled and enabled. Liquid is detected on both Figure 9-16 and Figure 9-17 on the SBU2 pin.
Liquid Detection occurs in burst which can be configured. When the PD Controller checks for liquid it toggles the SBU1/2 circuitry, and pulls down the SBU1/2 circuitry when liquid detection is disabled.