JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
The overvoltage protection level is automatically configured based on the expected maximum VBUS voltage, which depends upon the USB PD contract. When the voltage on the VBUS pin of a port exceeds the configured value (VOVP4RCP) while PP_5V is enabled, then PP_5V is disabled within tPP_5V_ovp and the port enters into the Type-C ErrorRecovery state.