JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB_P, USB_N | ||||||
GPIO_VIH | GPIOx high-Level input voltage | VLDO_3V3 = 3.3 V | 1.3 | V | ||
GPIO_VIL | GPIOx low-level input voltage | VLDO_3V3 = 3.3 V | 0.54 | V | ||
GPIO_HYS | GPIOx input hysteresis voltage | VLDO_3V3 = 3.3 V | 0.09 | V | ||
GPIO_ILKG | GPIOx leakage current | VGPIOx = 3.45 V | –1 | 1 | µA | |
GPIO_RPU | GPIOx internal pullup | Pullup enabled | 50 | 100 | 150 | kΩ |
GPIO_RPD | GPIOx internal pulldown | Pulldown enabled | 50 | 100 | 150 | kΩ |
GPIO_DG | GPIOx input deglitch | 20 | 50 | ns | ||
GPIO0-7 (Outputs) | ||||||
GPIO_VOH | GPIOx output high voltage | VLDO_3V3 = 3.3 V, IGPIOx= -2 mA | 2.9 | V | ||
GPIO_VOL | GPIOx output low voltage | VLDO_3V3 = 3.3 V, IGPIOx = 2 mA | 0.4 | V | ||
ADCIN1, ADCIN2 | ||||||
ADCIN_ILKG | ADCINx leakage current | VADCINx ≤ VLDO_3V3 | –1 | 1 | µA | |
tBOOT | Time from LDO_3V3 going high until ADCINx is read for configuration | 10 | ms |