JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range (2) | PP5V | –0.3 | 6 | V |
VIN_3V3 | –0.3 | 4 | ||
ADCIN1, ADCIN2 | –0.3 | 4 | ||
VBUS_IN, VBUS(4) | –0.3 | 28 | V | |
CC1, CC2 (4) | –0.5 | 26 | ||
GPIOx | –0.3 | 6.0 | ||
I2Cc_SDA, I2Cc_SCL, I2Cc_IRQ, I2Ct_IRQ,I2Ct_SCL, I2Ct_SDA | –0.3 | 4 | ||
Output voltage range (2) | LDO_1V5(4) | –0.3 | 2 | V |
LDO_3V3(4) | –0.3 | 4 | ||
Source current | Source or sink current VBUS | internally limited | A | |
Positive source current on CC1, CC2 | 1 | |||
Positive sink current on CC1, CC2 while VCONN switch is enabled | 1 | |||
Positive sink current for I2Cc_SDA, I2Cc_SCL, I2Cc_IRQ, I2Ct_IRQ,I2Ct_SCL, I2Ct_SDA | internally limited | |||
Positive source current for LDO_3V3, LDO_1V5 | internally limited | |||
Source current | GPIOx | 0.005 | A | |
TJ Operating junction temperature | –40 | 175 | °C | |
TSTG Storage temperature | –55 | 150 | °C |