JAJSRT8A October 2023 – March 2024 TPS25751
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPP_5V | Resistance from PP5V to VBUS | ILOAD = 3 A, TJ = 25°C | 36 | 38 | mΩ | |
RPP_5V | Resistance from PP5V to VBUS | ILOAD = 3 A,TJ = 125°C | 36 | 53 | mΩ | |
IPP5V_REV | VBUS to PP5V leakage current | VPP5V = 0 V, VVBUS = 5.5 V, PP_5V disabled, TJ ≤ 85°C, measure IPP5V | 5 | µA | ||
IPP5V_FWD | PP5V to VBUS leakage current | VPP5V = 5.5 V, VVBUS = 0 V, PP_5V disabled, TJ ≤ 85°C, measure IVBUS | 15 | µA | ||
ILIM5V | Current limit setting | Configure to setting 0 | 1.15 | 1.36 | A | |
ILIM5V | Current limit setting | Configure to setting 1 | 1.61 | 1.90 | A | |
ILIM5V | Current limit setting | 2.3 | 2.70 | A | ||
ILIM5V | Current limit setting | Configure to setting 3 | 3.04 | 3.58 | A | |
ILIM5V | Current limit setting | Configure to setting 4 | 3.22 | 3.78 | A | |
IVBUS | PP5V to VBUS current sense accuracy | 3.64 A ≥ IVBUS ≥ 1 A | 3.05 | 3.5 | 3.75 | A/V |
VPP_5V_RCP | RCP clears and PP_5V starts turning on when VVBUS – VPP5V < VPP_5V_RCP. Measure VVBUS – VPP5V | 10 | 20 | mV | ||
tiOS_PP_5V | Response time to VBUS short circuit | VBUS to GND through 10 mΩ, CVBUS = 0 | 1.15 | µs | ||
tPP_5V_ovp | Response time to VVBUS > VOVP4RCP | Enable PP_5V, IRpDef being drawn from PP5V, configure VOVP4RCP to setting 2, ramp VVBUS from 4V to 20 V at 100 V/ms, CPP5V = 2.5 µF, measure time from OVP detection until reverse current < 100 mA | 4.5 | µs | ||
tPP_5V_uvlo | Response time to VPP5V < VPP5V_UVLO, PP_VBUS is deemed off when VVBUS < 0.8 V | RL = 100 Ω, no external capacitance on VBUS | 4 | µs | ||
tPP_5V_rcp | Response time to VPP5V < VVBUS + VPP_5V_RCP | VPP5V = 5.5 V, IRpDef being drawn from PP5V, enable PP_5V, configure VOVP4RCP to setting 2, ramp VVBUS from 4 V to 21.5 V at 10 V/µs, measure VPP5V. CPP5V = 104 µF, CVBUS=10 µF, measure time from RCP detection until reverse current < 100 mA | 0.7 | µs | ||
tILIM | Current clamping deglitch time | 5.1 | ms | |||
tON | From enable signal to VBUS at 90% of final value | RL = 100 Ω, VPP5V = 5 V, CL = 0 | 2.3 | 3.3 | 4.3 | ms |
tOFF | From disable signal to VBUS at 10% of final value | RL = 100 Ω, VPP5V = 5 V, CL = 0 | 0.30 | 0.45 | 0.6 | ms |
tRISE | VBUS from 10% to 90% of final value | RL = 100 Ω, VPP5V = 5 V, CL = 0 | 1.2 | 1.7 | 2.2 | ms |
tFALL | VBUS from 90% to 10% of initial value | RL = 100 Ω, VPP5V = 5 V, CL = 0 | 0.06 | 0.1 | 0.14 | ms |