JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Type-C Source (Rp pull-up) | ||||||
VOC_3.3 | Unattached Px_CCy open circuit voltage while Rp enabled, no load | RCC = 47 kΩ | 1.85 | V | ||
VOC_5 | Attached Px_CCy open circuit voltage while Rp enabled, no load | RCC = 47 kΩ | 2.95 | V | ||
IRev | Unattached reverse current on Px_CCy | VCCy = 5.5V, VCCx = 0V, measure current into CCy | 10 | µA | ||
IRpStd | current source - Standard | 0 < VCCy < 1.0 V, measure ICCy | 64 | 80 | 96 | µA |
IRp1.5 | current source - 1.5A | 0 < VCCy < 1.5 V, measure ICCy | 166 | 180 | 194 | µA |
IRp3.0 | current source - 3.0A | 0 < VCCy < 2.45 V, measure ICCy | 304 | 330 | 356 | µA |
Type-C Sink (Rd pull-down) | ||||||
RSNK | Rd pulldown resistance | 0V ≤ VPx_CCy ≤ 2.1 V, measure resistance on Px_CCy | 4.6 | 5.6 | kΩ | |
RVCONN_DIS | VCONN discharge resistance | 0V ≤ VPx_CCy ≤ 5.5 V, measure resistance on Px_CCy | 4.0 | 6.6 | kΩ | |
Common (Source and Sink) | ||||||
tCC | deglitch time for comparators on Px_CCy, this applies for VSRC1, VSRC2, VSRC3, VSNK1, VSNK2, VSNK3, and VSNK4. | 2.56 | ms |