The PWM oscillator frequency (fsw) is
programmed by firmware using the application configuration GUI. The switching
converter is intended for operation below the AM radio band (520 kHz - 1730 kHz).
Three nominal fsw settings below are available: 300 kHz, 400 kHz and 450
kHz.
Frequency dithering can be enabled by firmware via
the application GUI. When enabled, the nominal oscillator frequency is dithered by
±FSSS (approximately ±10%) using triangular waveform modulation (see
Dithering using triangular waveform modulation). The dither period
τM is the reciprocal of the dither modulation frequency
FSSS_MOD. Two firmware selectable dither modulation frequencies
FSSS_M are available: 10 and 25 kHz. Dithering spreads the spectral
peaks generated by switching, thereby reducing the peak harmonic levels and easing
EMI filter design.
Multiple converters can be synchronized using the SYNC pin. This pin can be firmware-configured as either an output SYNC(o) or an input SYNC(i).
- SYNC(o): The switching clock is placed on the SYNC(o) pin. This
waveform has a duty cycle of approximately 50%. If frequency dithering is
configured by firmware, this signal also exhibits dithering. Four phase
settings are available by firmware configuration to shift the SYNC(o) output
relative to the internal switching clock by 0°, 90°, 120°, or 180°. SYNC(o)
is used to drive an external DC/DC converter clock with the switching
converter clock inside the TPS25763-Q1. When two dc/dc
converters operate out of phase, peak input current from the battery is
reduced and total input bulk capacitance requirements decrease.
- SYNC(i): The internal clock is synchronized to the pulse train on the
SYNC(i) pin. This feature is used to drive the TPS25763-Q1 with an external clock.
The period of this clock must meet synchronization requirements in SYNC(i) frequency ranges or the TPS25763-Q1 instead uses its internal
switching clock. If an external clock deviates outside of the acceptable
frequency range and then returns to within the acceptable frequency range,
the TPS25763-Q1 resumes operation from
the external clock after counting 8 consecutive clocks meeting the criteria
of Table 8-4. When SYNC(i) is configured, frequency dithering is disabled when
operating from the internal clock following a failure of the external
clock.
Table 8-4 SYNC(i) Frequency RangesfSW Firmware Setting | Allowed SYNC(i) Frequency Range |
---|
| MIN | MAX |
300 kHz | 250 kHz | 353 kHz |
400 kHz | 334 kHz | 470 kHz |
450 kHz | 376 kHz | 530 kHz |