JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
In the boost mode, the output capacitor conducts high ripple current. The output capacitor RMS ripple current is given by Equation 19 where the minimum VIN corresponds to the maximum capacitor current.
In this example the maximum output ripple RMS current is ICOUT(RMS) = 3.18 A. A 5-mΩ output capacitor ESR causes an output ripple voltage of 34 mV as given by:
A 140 µF output capacitor (COUT + CBUS) causes a capacitive ripple voltage of 26 mV as given by:
Typically a combination of ceramic and bulk capacitors is needed to provide low ESR and high ripple current capacity. The complete schematic in Typical Application section provides COUT and CBUS recommendations suitable for most applications.